Gauge, stainless steel, 1/8" NPT center back connection, 0 to 140 psi range

Item: 18-013-844
    Pressure range:0 ... 140 psi
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Mounting:Center Back
    Body:Stainless steel
    Nominal diameter:40 mm
    Port connections:1/8" NPT
    Operating temperature:-20 ... 60 °C
    Pressure range:0 ... 140 psi

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov