Herion 2636070 Series, soft seal, 5/2 valve, sol/sprg (120Vac), 1/4" NPT ports, with cable grip connector

Item: 2636070024712060
  • High Flow
  • No Tool Locking Override
  • Easliy Repairable
  • Robust Construction
Connector type:Cable grip
Operation:5/2
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:120Vac
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Electrical Plugs

Electrical plug with cable gland

Item:0570275
Connector type:30mm Industrial standard
Protection Class:IP65
Electrical connection:DIN EN 175301-803

Technical Details

Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Sol/Spring
Voltage:120Vac
Pilot:Internal
Connector type:Cable grip
Operating temperature:15 ... 140 °F
Flow coefficient:1.40 Cv
Operating pressure:25 ... 150 psi
Fluid Temperature:15 ... 105 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov