Herion 2636070 Series, soft seal, 5/2 sol/spg (120Vac), 1/4" NPT ports, with 1/2" NPT conduit connector

Item: 2636070-0247N-G
  • High Flow
  • No Tool Locking Override
  • Easliy Repairable
  • Robust Construction
Connector type:Conduit entry
Operation:5/2
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:120Vac
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Sol/Spring
Voltage:120Vac
Pilot:Internal
Connector type:Conduit entry
Operating temperature:15 ... 140 °F
Flow coefficient:1.40 Cv
Operating pressure:25 ... 150 psi
Fluid Temperature:15 ... 105 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov