3000 Series Manual Gas Tight Syringe, 25µL, Fixed Needle, 22° Bevel Curve

Item: 3025FN-A
  • Gas and liquid tight using a precision machined PTFE plunger tip to provide a tight seal
  • Designed specifically for GC, LC, HPLC applications
  • Capable of handling corrosive fluids
  • Available in volumes from 10µL to 500µL
  • Color-coded flange caps for easy identification
  • 5 needle point styles available
Volume:25 μL
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
4000 Series Syringe - Needle Point Style:22° bevel curve
Syringe Termination:Fixed Needle

Technical Details

AttributeValue
Volume:25 μL
4000 Series Syringe - Needle Point Style:22° bevel curve
Syringe Termination:Fixed Needle
Accuracy:±1%
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
Test Pressure:80.0
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-33 ... 71 °C
Storage temperature:-27 ... 160 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov