34D Pressure Sensor, 0 - 5802 psi pressure range, 1/4" ISO G Port, IO-Link configurable

Item: 34D-P400G-DA1-AA
  • Robust design (stainless steel housing and wetted components)
  • Multicolor 4-digit display with configurable color change (red/green) at set point
  • Upper body can be rotated 345° relative to the process connection for easy alignment of the display
  • IO-Link Configurable
Electrical connection:M12 x 1.0
Port size:1/4" ISO G
Output signal:1 x PNP (IO-Link configurable)/ 1 x analogue
Sensor output:NPN & PNP

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Neutral or aggressive gases and liquids
Port size:1/4" ISO G
Output signal:1 x PNP (IO-Link configurable)/ 1 x analogue
Operating temperature:-13 ... 176 °F
Operating temperature:-25 ... 80 °C
Pressure range:0 ... 5800 psi
Pressure range:0 ... 400 bar
Electrical connection:M12 x 1.0
Sensor output:NPN & PNP

Accessories

Accessories

34D Cover Protector

Item:34D-COVER-PROTEC

34D Dampening Screw

Item:34D-DAMPING-SCRW

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov