3000 Series Manual Gas Tight Syringe, 500µL, Tapered Luer Lock

Item: 3500TLL
  • Gas and liquid tight using a precision machined PTFE plunger tip to provide a tight seal
  • Designed specifically for GC, LC, HPLC applications
  • Capable of handling corrosive fluids
  • Available in volumes from 10µL to 500µL
  • Color-coded flange caps for easy identification
  • 5 needle point styles available
Volume:500 μL
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
Syringe Termination:Tapered Luer Lock
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Volume:500 μL
Syringe Termination:Tapered Luer Lock
Accuracy:±1%
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
Test Pressure:80.0
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-33 ... 71 °C
Storage temperature:-27 ... 160 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov