IMI Herion, Explosion proof coil, 24 VDC, 16 mm size

Item: 3824.024.00
  • Explosion proof coil
  • Class 1/Div 1/FM/CSA
Voltage:24Vdc

Technical Details

AttributeValue
Voltage:24Vdc

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov