4000 Series Manual Gas Tight Syringe, 5mL, Fixed Needle, 22° Bevel Curve

Item: 4005FN-A
  • Designed for transfer or larger gas or liquid volumes
  • Available from 1mL to 50mL
  • Various syringe terminations
  • Offer possibility for instrumentation mounting with flanged plunger button designs
  • Suitable for autosamplers
  • 5 needle point styles available
Volume:5 ml
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
4000 Series Syringe - Needle Point Style:22° bevel curve
Syringe Termination:Fixed Needle

Technical Details

AttributeValue
Volume:5 ml
4000 Series Syringe - Needle Point Style:22° bevel curve
Syringe Termination:Fixed Needle
Accuracy:±1%
Wetted Materials:Borosilicate Glass;PTFE;304 SS (Needle)
Test Pressure:80.0
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-33 ... 71 °C
Storage temperature:-27 ... 160 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov