Air Solenoid Accessory Pack (ASAP) 1/4" PIF Colored Cap - Blue

Item: 48C34908
  • Robust Modular 3-Way Valve Manifolding System
  • Simple To Connect Design
  • Integrated Fittings Provide Faster Build Times
  • Fittings Comply With US DOT Federal Motor Vehicle Safety Standard (DOT FMVSS 106)
Port size:1/4" PIF

Technical Details

AttributeValue
Port size:1/4" PIF
Operating temperature:-40 ... 220 °F
Operating temperature:-40 ... 100 °C
Maximum operating pressure:10 bar
Maximum operating pressure:150 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov