IMI Norgren, Metal Barb Fittings, Nickel Plated Brass, Adjustable Tee 1/8" Barb x 10-32" thread

Item: 5246P0110
  • For reliable assembly of pneumatic circuits
  • Single-barb design provides a tighter grip and seal than standard multiple barbs
  • Larger thru-hole for a maximized flow path
  • Corrosion resistant
  • Recommended for use with Polyurethane 85A tubing
Shape:Adjustable Tee
Thread:10-32UNF
I/D Tube:1/8
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Tubing

Polyurethane Tubing, Natural, 85A, 1/4" OD X 1/8" ID

Item:PW20054100
Color:Natural
I/D Tube:1/8
Length:100 ft

Technical Details

Body:Nickel plated brass
Shape:Adjustable Tee
Thread:10-32UNF
I/D Tube:1/8
Hex (inch):5/16

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov