IMI Norgren, Metal Barb Fittings, Stainless Steel, Fixed Male Elbow 3/32" Barb x 10-32" thread

Item: 5344G3210
  • For reliable assembly of pneumatic circuits
  • Single-barb design provides a tighter grip and seal than standard multiple barbs
  • Larger thru-hole for a maximized flow path
  • Corrosion resistant
  • Recommended for use with Polyurethane 85A tubing
Shape:Fixed Male Elbow
Thread:10-32UNF
I/D Tube:3/32
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Tubing

Polyurethane Tubing, Natural, 85A, 5/32" OD X 3/32" ID

Item:PW20052100
Color:Natural
O/D Tube:5/32
I/D Tube:3/32

Technical Details

Body:Stainless steel
Shape:Fixed Male Elbow
Thread:10-32UNF
I/D Tube:3/32
Hex (inch):5/16

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov