IMI Norgren, Metal Barb Fittings, Stainless Steel, Fixed Male Elbow 0.17" Barb x 1/8" thread

Item: 5344G7018
  • For reliable assembly of pneumatic circuits
  • Single-barb design provides a tighter grip and seal than standard multiple barbs
  • Larger thru-hole for a maximized flow path
  • Corrosion resistant
  • Recommended for use with Polyurethane 85A tubing
Shape:Fixed Male Elbow
Thread:1/8" NPT
I/D Tube:0.17
 
Dispatch Date:  
Lead Time:  

Technical Details

Body:Stainless steel
Shape:Fixed Male Elbow
Thread:1/8" NPT
I/D Tube:0.17
Hex (inch):7/16

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov