54D Pressure Sensor, 0 … 232 psi

Item: 54D-P016G-DD0-AA
  • Compact, robust and light weight with G1/8 port
  • Pressure display colour change configurable at switching point (red/green)
  • High overpressure and vacuum resistance
Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/8" ISO G
Output signal:2 x PNP
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Pressure range:0 ... 232 psi

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/8" ISO G
Output signal:2 x PNP
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Pressure range:0 ... 232 psi
Pressure range:0 ... 16 bar
Electrical connection:M8
Sensor output:PNP

Accessories

Accessories

1.5m Cable, 4-pin, 90° angled

Item:0523446000000000
Connector type:4 Pin M8
Cable length:1.5 m

5m Cable, 4-pin

Item:0523447000000000
Connector type:4 Pin M8
Cable length:5 m

5m Cable, 4-pin, 90° angled

Item:0523448000000000
Connector type:4 Pin M8
Cable length:5 m

1.5m Cable, 4-pin

Item:0523449000000000
Connector type:4 Pin M8
Cable length:1.5 m

DIN-Railclip

Item:54D-DINRAIL-CLIP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov