Pilot operated solenoid valves

Item: 8274703.6852.01200
  • High flow rate
  • Anti-water hammer
  • Compact design
  • General purpose coil
Media:Neutral gases and liquid fluids
Port size:2" NPT
Operation:2/2
Function:Normally closed
Voltage:12Vdc
Body:Stainless steel

Technical Details

AttributeValue
Media:Neutral gases and liquid fluids
Port size:2" NPT
Operation:2/2
Function:Normally closed
Voltage:12Vdc
Body:Stainless steel
Operating temperature:14 ... 122 °F
Operating pressure:1.45 ... 145 psi
Fluid Temperature:14 ... 194 °F
Seat seal material:FKM
CV Body:44.4

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov