Direct lift solenoid valves, explosion proof coil

Item: 8449414.3826.02400
  • Direct lift construction
  • Anti-water hammer
  • Compact design
  • Explosion proof coil
Operation:2/2
Function:Normally closed
Port size:1" NPT
Voltage:24Vdc
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Neutral gases and liquid fluids
Port size:1" NPT
Operation:2/2
Function:Normally closed
Voltage:24Vdc
Body:Stainless steel
Operating pressure:0 ... 145 psi
Seat seal material:EPDM
CV Body:9.6

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov