Direct lift solenoid valves

Item: 8449414.6850.01200
  • Direct lift construction
  • Anti-water hammer
  • Compact design
  • General purpose coil
Operation:2/2
Function:Normally closed
Port size:1" NPT
Voltage:12Vdc
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Neutral gases and liquid fluids
Port size:1" NPT
Operation:2/2
Function:Normally closed
Voltage:12Vdc
Body:Stainless steel
Operating temperature:14 ... 122 °F
Operating pressure:0 ... 60 psi
Fluid Temperature:14 ... 194 °F
Seat seal material:EPDM
CV Body:9.6

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov