DOT Male Elbow, 1/2" tube O/D, 1/2" NPT thread

Item: 95433130M
  • DOT approved push-to-connect PTC/PIF fittings
  • Simple tube connection and disconnection - no tools required
  • Fewer component parts - Internally machined form in body to secure collet reduces number of potential leak paths
  • Corrosion resistant
  • Easy identification - All collets marked with tube size
  • Total fittings system solution
  • Reduced assembly & maintenance times provide time/labor savings
  • Greater reliability and reduced testing
  • Ease of tube insertion in areas of restricted access
Shape:Elbow
O/D Tube:1/2
Thread:1/2" NPT

Technical Details

AttributeValue
Media:Compressed air
Standard:DIN 74324
Body:Brass to BS 2872:1969 (CZ 122), bright nickel plated;Brass to BS 2874:1986 (CZ 121), bright nickel plated
Shape:Elbow
Collet:Brass to BS 2874:1986 (CZ 121), bright nickel plated
NPT:1/2" NPT
O/D Tube:1/2
Thread:1/2" NPT
Operating temperature:-40 ... 220 °F
Operating temperature:-40 ... 100 °C
Operating pressure:0 ... 150 psi
Series:Fleetfit

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov