Prospector Poppet Series, 2/2 NC valve, air actuated/spring return, 3/8" NPT ports

Item: A1013H-A1
  • Durable, robust construction
  • 1/2" ports (PTF threads)
Operation:2/2
Function:Normally closed
Actuation:Air/Spring
Port size:3/8" NPT
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air;Vacuum
Port size:3/8" NPT
Operation:2/2
Actuation:Air/Spring
Function:Normally closed
Pilot:External
Air pilot ports:1/8" NPTF
Mounting:Through holes in valve body;Through holes in sub-base
Elastomers:Nitrile rubber
Body:Aluminum alloy
Operating temperature:-20 ... 120 °F
Operating temperature:-29 ... 49 °C
Flow coefficient:3.40 Cv
Operating pressure:0 ... 300 psi
Series:Prospector

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov