B05 Series, stainless steel filter/regulator, relieving, 5 to 125 PSI outlet range, 5 µm, 1/4" PTF ports, relieving, with auto drain

Item: B05-233-A1LA
  • Metallic parts meet NACE recommendations
  • Miniature high corrosion resistant design
  • Adjusting knob has snap-action lock
  • Particularly suitable for marine, petro-chemical, food processing, medical, dental and similar applications
  • Panel mounting facility
Port size:1/4" NPT
Drain type:Auto drain
Filter element:5.00 µm
Thread type:PTF
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/4" NPT
Drain type:Auto drain
Gauge port:1/8" NPTF
Flow:15 SCFM
Flow:7 dm3/s
Bowl:Stainless steel
Adjusting knob:Acetal resin
Elastomers:Fluorocarbon
Filter element:Sintered polypropylene
Body:Stainless steel
Bonnet:Acetal resin
Thread type:PTF
Port connections:1/4" NPTF
Operating temperature:-30 ... 150 °F
Operating temperature:-34 ... 65 °C
Series:Stainless Steel

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov