B07 miniature filter/regulator with manual drain, with gauge, 1/8" NPT ports

Item: B07-102-M1KA
  • High flow design provides high flow with minimum pressure drop
  • Snap action lock on non-rising adjustment knob
Pressure adjustment:5 ... 100 psi
Port size:1/8" PTF
Drain type:Manual
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/8" PTF
Drain type:Manual
Relieving/Non-relieving:Relieving
Gauge port:1/8" PTF
Flow:13 SCFM
Flow:6 dm3/s
Pressure adjustment:5 ... 100 psi
Bowl:Polycarbonate
Adjusting knob:Acetal resin
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene
Body:Zinc
Bonnet:Acetal
Operating temperature:-30 ... 125 °F
Operating temperature:-30 ... 125 °C
usstock:58

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov