B07 Series filter/regulator, 1/4 PTF, 0.3-3.5 bar, automatic drain, 5µm filter element, without gauge

Item: B07-201-A1EA
  • High flow design provides high flow with minimum pressure drop
  • Snap action lock on non-rising adjustment knob
Pressure adjustment:5 ... 50 psi
Port size:1/4" PTF
Drain type:Auto drain
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/4" PTF
Drain type:Auto drain
Relieving/Non-relieving:Relieving
Gauge port:Rc1/8
Flow:7 dm3/s
Pressure adjustment:5 ... 50 psi
Bowl:Plastic
Adjusting knob:Acetal resin
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene
Body:Zinc
Bonnet:Acetal
Operating temperature:-30 ... 125 °F
Operating temperature:-34 ... 50 °C
usstock:2

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov