B52G Series stainless steel high flow filter/regulator, 3/8" PTF ports, manual drain, 5 um, 7 to 150 PSI outlet pressure range

Item: B52G-3AD-DG1-RMN
  • Designed for use in corrosive environments
  • Metallic parts meet NA CE Standard MR-01-75. National Association of Corrosion Engineers (NACE) MR-01- 75 defines requirements for sulphide stress cracking resistant materials used in well-head and other corrosive environments.
  • Meets certain requirements of Military Specifications. Meets certain requirements of MIL-S-901C (Navy) 15 Jan 1963: Military Specifications Shock Test H.I. (High Impact)
Port size:3/8" NPT
Drain type:Manual
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Port size:3/8" NPT
Drain type:Manual
Gauge port:1/4" NPTF
Flow:40 dm3/s
Standard:NACE MR-0175, 2002 revision
Bowl:Stainless steel
Adjusting knob:Stainless steel
Adjusting screw:Stainless steel
Elastomers:Synthetic rubber
Filter element:Sintered polypropylene
Body:Stainless steel
Bonnet:Stainless steel
Operating temperature:-40 ... 175 °F
Operating temperature:-40 ... 80 °C
Series:Stainless Steel

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov