Excelon filter/regulator, 3/4 PTF, 0.7-17 bar, manual drain, 5µm filter element, with gauge

Item: B74G-6AT-QD1-RSG
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper evident accessory
Pressure adjustment:10 ... 250 psi
Port size:3/4" PTF
Drain type:Manual
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:3/4" PTF
Drain type:Manual
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Flow:100 dm3/s
Pressure adjustment:10 ... 250 psi
Bowl:Aluminum
Adjusting knob:Acetal resin
Adjusting screw:Steel
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene
Body:Aluminum
Operating temperature:-30 ... 176 °F
Operating temperature:-34 ... 80 °C
Series:Excelon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov