Excelon BL73 Series Combination FRL, 3/8" PTF ports, automatic drain, relieving regulator, micro-fog lubricator, metal bowl

Item: BL73-301A
  • Quick release Bayonet Bowl
  • Lubricator flow sensor provides nearly constant oil/air ratio
  • 360 degree view of lubricatorsight-feed dome
  • This product has been superseded, see below
Pressure adjustment:5 ... 150 psi
Port size:3/8" PTF
Drain type:Filter Regulator Auto and Lubricator Manual
Filter element:40.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Port size:3/8" PTF
Drain type:Filter Regulator Auto and Lubricator Manual
Fog type:Micro fog
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Pressure adjustment:5 ... 150 psi
Bowl:Polycarbonate
Adjusting knob:Acetal resin
Elastomers:Neoprene
Filter element:Sintered polypropylene
Body:Aluminum
Bonnet:Aluminum
Operating temperature:0 ... 150 °F
Operating temperature:-20 ... 50 °C
Maximum operating pressure:250 psi
Series:Excelon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov