Excelon Plus Combination Unit, 3/8" PTF, automatic drain, without shut off valve

Item: BL82-355A
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
  • New filter maintenance system
Port size:3/8" PTF
Drain type:Auto drain
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:3/8" PTF
Drain type:Auto drain
Fog type:Micro fog
Bowl:Aluminum
Series:Excelon Plus
usstock:6

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov