Banjo flow control (regulating out), 1/8" NPT thread, 1/4" tube O/D

Item: C2VA00418
  • Releaseable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer)
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Pre applied thread sealant on all taper threads and recessed captive O-ring on parralel threads provides optimum rapid sealing
  • Immediate quality sealing using silicone free U-packing
Shape:Elbow;Banjo
O/D Tube:1/4
Thread:1/8" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Grab-ring:Stainless steel
Seals:NBR (silicone free)
Body:Plastic PBT
Sealing washer:Nitrile rubber
Shape:Elbow;Banjo
NPT:1/8" NPT
O/D Tube:1/4
Thread:1/8" NPT
Operating temperature:32 ... 140 °F
Operating temperature:-20 ... 80 °C
Operating pressure:-14 ... 150 psi
Tube types:Nylon 11 or 12;Polyurethane 85, 95 or 98 durometer

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov