C74 Series combination FRL

Item: C74H-4AK-AD3-RMG-QDN
  • Excelon series filter, regulator, lubricator combination unit
  • Modular design with Norgren Quickclamp connections
  • Lubricator flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • Quick release bayonet bowl
  • Push to lock adjusting knob
Pressure adjustment:5 ... 150 psi
Port size:1/2" PTF
Drain type:Manual;Auto drain
Filter element:40.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Port size:1/2" PTF
Drain type:Manual;Auto drain
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Pressure adjustment:5 ... 150 psi
Adjusting knob:Knob
Elastomers:Nitrile rubber;Neoprene
Body:Aluminum
Bonnet:Aluminum
Operating temperature:0 ... 175 °F
Operating temperature:-20 ... 80 °C
Maximum Operating Pressure:250.0 psig
Series:Excelon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov