Prospector Poppet Series, 3/2 NC valve, sol/spring return, 120Vac, 3/4" NPT ports

Item: D1025C-CC
  • Durable, robust construction
  • 1/2" ports (PTF threads)
Connector type:30mm Industrial standard
Operation:3/2
Function:Normally closed
Actuation:Sol/Spring
Manual override:Non-Locking
Port size:3/4" NPT
Voltage:110/120Vac 50/60Hz
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air;Vacuum
Port size:3/4" NPT
Operation:3/2
Actuation:Sol/Spring
Function:Normally closed
Voltage:110/120Vac 50/60Hz
Pilot:Internal
Manual override:Non-Locking
Mounting:Through holes in valve body;Through holes in sub-base
Connector type:30mm Industrial standard
Elastomers:Nitrile rubber
Body:Aluminum alloy
Operating temperature:-20 ... 120 °F
Operating temperature:-29 ... 49 °C
Operating pressure:30 ... 150 psi
Series:Prospector
usstock:12

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov