Elbow Adapter, 1/2" tube O/D, 3/8" NPT thread

Item: D24450738
  • Ready to use
  • Manufactured from FDA approved acetal material, and are certified by NSF (51 & 61), WRAS and SK-Zert for use with water and food
  • Comprehensive range of over 600 platic push-in fittings in both inch and metric sizes
  • Releasable stainless-steel grab-ring offers fast, secure assembly and disassembly of nylon, PU and PE tubing
  • Suitable for use in medical and analytical equipment including fluid and precision gas control
  • Appropriate for inert gas and industrial air applications
Shape:Elbow
O/D Tube:1/2
Thread:3/8" NPTF
Tube sizes:1/2"

Technical Details

AttributeValue
Media:Air and Liquids
Seals:NBR
Body:Acetal
Shape:Elbow
Collet:Plastic PBT;Stainless steel
NPTF:3/8" NPTF
O/D Tube:1/2
Thread:3/8" NPTF
Operating temperature:-4 ... 149 °F
Operating temperature:-20 ... 65 °C
Tube types:Nylon;Polyethylene;Polyurethane
Series:Pneufit D

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov