Prospector Poppet Series, 4/2 valve, air/spring return, 1-1/4" NPT ports

Item: F1037H-A1
  • Durable, robust construction
  • 1/2" ports (PTF threads)
Operation:4/2
Function:Normally closed
Actuation:Air/Spring
Port size:1-1/4" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Technical Details

Media:Compressed air;Vacuum
Port size:1-1/4" NPT
Operation:4/2
Actuation:Air/Spring
Function:Normally closed
Pilot:External
Air pilot ports:1/8" NPTF
Mounting:Through holes in valve body;Through holes in sub-base
Elastomers:Nitrile rubber
Body:Aluminum alloy
Operating temperature:-20 ... 120 °F
Operating temperature:-29 ... 49 °C
Operating pressure:0 ... 300 psi
Series:Prospector

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov