Stainless Steel Filter, 1/2" NPT, Manual Drain, 24 micron element

Item: F22-402-M2DA
  • Materials meet NA CE* recommendations (MR-0175, 2002 revision) * National Association of Corrosion Engineers – recognised oilfield recommendation for resistance to sulphide stress cracking common in well-head and other corrosive environments
  • 25 μm filter element as standard
  • Orientable metal bowls with sightglasses
  • Meets NACE Standard MR-01-75
  • Flow: 98 SCFM
  • Minimal Pressure Drop
  • 25 Micron Filtration
Drain type:Manual
Filter element:25.00 µm
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Drain type:Manual
Flow:57 dm3/s
Standard:NACE MR-0175, 2002 revision
Bowl:Stainless steel
Elastomers:Synthetic rubber
Filter element:Sintered stainless steel
Body:Stainless steel
Port connections:1/2" NPTF
Operating temperature:0 ... 175 °F
Operating temperature:-20 ... 80 °C
usstock:1

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov