F-Series Plus, compact cylinder, 2-1/2" bore, 1/2" stroke, basic mounting holes

Item: FP250X0.500-BAM
  • Basic Mount
Operation:Double acting
Stroke length:1/2"
Port size:1/4" NPT
Cylinder diameter:2-1/2"
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Tubing

Nylon tubing - natural, 1/4" tube O/D

Item:PB0054100
Materials:Nylon 11
Color:Natural
O/D Tube:1/4

Technical Details

Media:Compressed air
Port size:1/4" NPT
Operation:Double acting
Cylinder diameter:2-1/2"
Stroke length:1/2"
Body:304 Stainless Steel
Piston:Aluminum alloy
Lubrication:All F-Series Plus cylinders are prelubricated at the time of assembly with a PTFE based grease, for non-lube service and long life
Operating temperature:-40 ... 200 °F
Operating temperature:-40 ... 93 °C
Maximum operating pressure:14 bar

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov