Nugget 200 Series 3/2 NC lever/spring actuated 1/4" NPT ported valve

Item: K41DA00KS1KL0
    Operation:3/2
    Function:Normally closed
    Actuation:Lever/Spring
    Port size:1/4" NPT

    Technical Details

    AttributeValue
    Port size:1/4" NPT
    Operation:3/2
    Actuation:Lever/Spring
    Function:Normally closed
    Flow coefficient:1.67 Cv
    Operating pressure:4.91 ... 150 psi

    Accessories

    Fittings

    90° Swivel Elbow, 5/16" tube O/D, 1/4" NPT thread

    Item:C24470528
    Shape:Elbow
    O/D Tube:5/16
    Thread:1/4" NPT

    Service kits

    Silencers

    Porous plastic muffler, 1/4" NPT thread

    Item:C/S2
    Materials:Polyethelene
    Thread:1/4" NPT
     StockedQuantity
     Out of stockQuantity

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov