Nugget 200 Series 120Vac 3/2 locking solenoid actuated/spring return 1/4" NPT ported valve

Item: K41DA00KS1KV2
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Operation:3/2
    Function:Normally closed
    Actuation:Sol/Spring
    Port size:1/4" NPT
    Voltage:120Vac
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Dont forget you'll need these accessories

    Accessories

    Nugget 200 Series nondetent, internal pilot solenoid operator w/ locking override

    Item:KV2
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Manual override:Locking

    Silencers

    Technical Details

    Port size:1/4" NPT
    Operation:3/2
    Actuation:Sol/Spring
    Function:Normally closed
    Voltage:120Vac
    Connector type:Cable grip
    Flow coefficient:1.67 Cv
    Operating pressure:35 ... 150 psi
    Electrical connection:22mm Industrial standard

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov