Nugget 200 Series 3/2 NC palm button/detent actuated 3/8" NPT ported valve

Item: K41EA00KC0KB3
    Operation:3/2
    Function:Normally closed
    Actuation:Palm Button/Detent
    Port size:3/8" NPT

    Technical Details

    AttributeValue
    Port size:3/8" NPT
    Operation:3/2
    Actuation:Palm Button/Detent
    Function:Normally closed
    Flow coefficient:1.67 Cv
    Operating pressure:4.91 ... 150 psi

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov