Nugget 200 Series 5/2 lever/spring actuated 1/4" NPT ported valve

Item: K71DA00KS1KL0
    Operation:5/2
    Actuation:Lever/Spring
    Port size:1/4" NPT

    Technical Details

    AttributeValue
    Port size:1/4" NPT
    Operation:5/2
    Actuation:Lever/Spring
    Flow coefficient:1.67 Cv
    Operating pressure:4.91 ... 150 psi

    Accessories

    Fittings

    Silencers

    Porous plastic muffler, 1/4" NPT thread

    Item:C/S2
    Materials:Polyethelene
    Thread:1/4" NPT
     StockedQuantity
     Out of stockQuantity

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov