Nugget 200 Series 24Vdc 5/2 locking solenoid actuated/solenoid actuated 1/4" NPT ported valve

Item: K71DA00KV2KV22W2
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Operation:5/2
    Actuation:Sol/Sol
    Port size:1/4" NPT
    Voltage:24Vdc
     
    Dispatch Date:  
    Lead Time:  
    Dont forget you'll need these accessories

    Technical Details

    Port size:1/4" NPT
    Operation:5/2
    Actuation:Sol/Sol
    Voltage:24Vdc
    Connector type:Cable grip
    Flow coefficient:1.67 Cv
    Operating pressure:15 ... 150 psi
    Electrical connection:22mm Industrial standard

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov