Nugget 200 Series 5/3 APB lever/lever/lever, detent actuated 3/8" NPT ported valve

Item: K81EA00KC0KL3
    Operation:5/3
    Actuation:Lever/Lever/Lever, Detent
    Port size:3/8" NPT

    Technical Details

    AttributeValue
    Port size:3/8" NPT
    Operation:5/3
    Actuation:Lever/Lever/Lever, Detent
    Flow coefficient:1.67 Cv
    Operating pressure:4.91 ... 150 psi

    Accessories

    Fittings

    90° Swivel Elbow, 1/2" tube O/D, 3/8" NPT thread

    Item:C24470738
    Shape:Elbow
    O/D Tube:1/2
    Thread:3/8" NPT

    Service kits

    Silencers

    Porous plastic muffler, 3/8" NPT thread

    Item:C/S3
    Materials:Polyethelene
    Thread:3/8" NPT
     StockedQuantity

    Quietaire Series, sintered bronze muffler, 3/8" NPT male thread

    Item:MS003A
    Thread:3/8" NPT
    Hex (inch):11/16
     Out of stockQuantity

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov