Nugget 200 Series 12Vdc connector down 5/2 w/ extended manual overide solenoid actuated/spring return 3/8" NPT ported valve

Item: K910014
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Operation:5/2
    Actuation:Sol/Spring
    Port size:3/8" NPT
    Voltage:12Vdc
     
    Dispatch Date:  
    Lead Time:  
    Dont forget you'll need these accessories

    Technical Details

    Port size:3/8" NPT
    Operation:5/2
    Actuation:Sol/Spring
    Voltage:12Vdc
    Connector type:Cable grip
    Flow coefficient:1.67 Cv
    Operating pressure:35 ... 150 psi
    Electrical connection:22mm Industrial standard
    usstock:206

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov