Nugget 500 Series 5/2 air actuated/air assisted spring return 3/4" NPT ported valve

Item: MN01CHA73A000
  • High Flow
  • Low Power
  • Solenoid and Air Pilot
  • Wide range of voltages
Operation:5/2
Actuation:Air/Air Assisted Spring
Port size:3/4" NPT
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Silencers

Technical Details

Media:Compressed air
Port size:3/4" NPT
Operation:5/2
Actuation:Air/Air Assisted Spring
Pilot:External
Operating temperature:-20 ... 160 °F
Flow coefficient:5.00 Cv
Operating pressure:4.91 ... 150 psi
usstock:4

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov