Quietaire Series, sintered bronze muffler, 1-1/2" NPT female thread

Item: MS012A
  • Reduces noise levels of pneumatic equipment
  • Cleanable 40 micron diffuser element
  • Compact design
  • Corrosion resistant Construction
  • Prevents dirt ingress
Thread:1-1/2" NPT
Hex (inch):2
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

NPT:1-1/2" NPT
Hex (inch):2
Thread:1-1/2" NPT
Operating temperature:-4 ... 300 °F
Maximum operating pressure:20 bar
Maximum operating pressure:300 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov