Quietaire Series, breather vent, sintered bronze element, 1/4" NPT male thread

Item: MV002A
  • Corrosion resistant construction
  • Prevents contamination from dirt
  • Rugged and compact
  • Screws directly into exhaust port
Thread:1/4" NPT
Hex (inch):9/16

Technical Details

AttributeValue
Filter element:Sintered bronze
NPT:1/4" NPT
Hex (inch):9/16
Thread:1/4" NPT
Operating temperature:-4 ... 300 °F
Maximum operating pressure:10 bar
Maximum operating pressure:150 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov