Single stage M25 x 1.5 threaded vacuum cartridge, 28 "Hg

Item: NC250H1-M25-MSR-M01
  • Non-clogging design means cartridges never lose suction or require costly filters or vacuum cup screens
  • Max size offers uncompromised performance with maximum vacuum flow
  • Up to 20" Hg for good holding force with minimal air consumption
  • Cartridges come standard with silencers
  • Drop in replacement for leading multistage cartridges
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov