CDF Series Air Amplifier 3/4" I.D.

Item: NCDF-75H-S00M01
  • Excellent for picking porous and irregular shaped materials
  • Air amplification capability - amplify air by 40:1 ratio
  • Field adjustable for individual applications
  • Energy efficient, unlike regenerative blowers that must run continuously
  • Ideal for adverse operating conditions
Port size:1" NPTF
Maximum vacuum level:5.0 "Hg
Maximum flow:110.0 SCFM
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1" NPTF
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:5.0 "Hg
Air Supply Port Size:1/4" NPTF
Series:NCDF

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov