NCDF Series Air Amplifier 3/4" I.D.

Item: NCDFM-75H-S00M01
  • Excellent for picking porous and irregular shaped materials
  • Air amplification capability - amplify air by 40:1 ratio
  • Field adjustable for individual applications
  • Energy efficient, unlike regenerative blowers that must run continuously
  • Ideal for adverse operating conditions
Port size:1" ISO G
Maximum vacuum level:5.0 "Hg
Maximum flow:110.0 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1" ISO G
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:5.0 "Hg
Air Supply Port Size:G1/4
Series:NCDF

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov