IMI Norgren NCG Series Vacuum Cup - 2 Bellows, 0.81 OD, NBR

Item: NCG020NB55
    Materials:NBR
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-4 ... 230 °F
    Diameter:0.81"
    Surface area:0.515"
    Materials:NBR
    Cup Shape:Round
    Cup Style:Bellows
    Oil Resistance:Very Good
    Wear Resistance:Very Good
    Number of convolutions:2.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov