NDB Series Vacuum Cup - Bellows, 2.07 OD, Dual Polyurethane

Item: NDB050PD36
    Materials:Polyurethane

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:50 ... 122 °F
    Diameter:2.07"
    Surface area:3.365"
    Materials:Polyurethane
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:Dual Polyurethane
    Oil Resistance:Very Good
    Wear Resistance:Excellent
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov