Material Transfer Pump 1/8" I.D.

Item: NDF13-VSES-M01
  • Easily transfer a wide variety of materials
  • Efficient – instant on and off, for low operating costs
  • Fast response – installs close to vacuum point
  • Easy to install – connect tubing to the vacuum and exhaust ports, and supply compressed air
  • Safe operation – no electricity needed at the pump
  • Ideal for adverse operating conditions
Port size:1/8" NPT
Maximum vacuum level:12.0 "Hg
Maximum flow:3.0 SCFM
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1/8" NPT
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:12.0 "Hg
Air Supply Port Size:1/8" NPTF
Series:NDF

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov