NDM Series Vacuum Cup - 2 Bellows, 1.57 OD, Polyurethane

Item: NDM040PU55
    Materials:Polyurethane

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:50 ... 122 °F
    Diameter:1.57"
    Surface area:1.936"
    Materials:Polyurethane
    Cup Shape:Round
    Cup Style:Bellows
    Oil Resistance:Very Good
    Wear Resistance:Excellent
    Number of convolutions:2.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov