IMI Norgren NDM Series Vacuum Cup - 2 Bellows, 1.57 OD, Polyurethane

Item: NDM040PU60
    Materials:Polyurethane
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:50 ... 122 °F
    Diameter:1.57"
    Surface area:1.936"
    Materials:Polyurethane
    Cup Shape:Round
    Cup Style:Bellows
    Oil Resistance:Very Good
    Wear Resistance:Excellent
    Number of convolutions:2.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov